
Repair kit, Sealing parts
148B6853
Type designation: Sealing parts, Used for product: SVA-140B 80
148B6853
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair Kit-Cone Replace SVA-140B 80 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | SVL Flexline spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Sealing parts |
| Used for product | SVA-140B 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.145 Kilogram |
| Net weight | 0.141 Kilogram |
| Volume | 0.616 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424590734 |
| Proposition 65 | Cancer and Reproductive Harm |