
Spare part, STC 125-150 SET B2, P/G
148B6462
Product Type: Spare part, Used for product: STC 125-150 SET B2, Type designation: P/G
148B6462
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare Part Kit P/G STC 125-150 SET B2 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | STC spare parts |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | P/G |
| Used for product | STC 125-150 SET B2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.278 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.122 Liter |
| EAN/UPC | 5702428905626 |