
Spare part, STC 125 SET B1, Cone
148B6452
Product Type: Spare part, Used for product: STC 125 SET B1, Type designation: Cone
148B6452
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare Part Kit Cone STC 125 SET B1 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | STC spare parts |
| Product line | Industrial Refrigeration |
| Product name | Cone |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Cone |
| Used for product | STC 125 SET B1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.862 Kilogram |
| Net weight | 2.758 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.861 Liter |
| EAN/UPC | 5702428905527 |