
Overhaul kit, Cone, sealing, packing gland
148B6176
Type designation: Cone, sealing, packing gland, Used for product: REG 25-40
148B6176
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REG Overhaul kit DN 25-40 cone A and B |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | SVL Flexline spare parts |
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Cone, sealing, packing gland |
| Used for product | REG 25-40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.674 Kilogram |
| Net weight | 0.585 Kilogram |
| Volume | 0.852 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428482288 |
| Proposition 65 | Cancer and Reproductive Harm |