
Overhaul kit, Piston and sealing
148B6167
Type designation: Piston and sealing, Used for product: CHV 15-20
148B6167
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | CHV Overhaul kit DN 15-20 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | SVL Flexline spare parts |
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Piston and sealing |
| Used for product | CHV 15-20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.148 Kilogram |
| Net weight | 0.115 Kilogram |
| Volume | 0.617 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428482172 |
| Proposition 65 | Cancer and Reproductive Harm |