
Spare part, RGE-SB,RGE-SA, Replacement Kit
148B6084
Product Type: Spare part, Used for product: RGE-SB,RGE-SA, Type designation: Replacement Kit
148B6084
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Replacement O ring for R717, REG 10 |
| Packing format | Multi pack |
| Product group | SVL Flexline spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R717R744 |
| Type designation | Replacement Kit |
| Used for product | RGE-SB,RGE-SA |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.007 Kilogram |
| Net weight | 0.006 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.187 Liter |
| EAN/UPC | 5702428549530 |