
Function module, REG-SB 65
148B5768
Type designation: Top Complete, Max. Working Pressure [bar]: 65, Parts included: 1 gasket; Top part; 4 bolts, Used for product: REG-SB 65
148B5768
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand | SVL Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow area [in2] | 3.065 in² |
| Flow area [mm2] | 1978.0 mm² |
| Material Description | REG-SB 65 Top Complete,PS65 |
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| Neck | Standard |
| Outlet connection size [mm] | 65.0 mm |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Parts included | 1 gasket4 boltsTop part |
| Parts Program name | REG-SA / REG-SB |
| Product accessories | SVL Flexline accessories |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | REG-SB 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Type designation | Top Complete |
| Used for product | REG-SB 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.742 Kilogram |
| Net weight | 2.802 Kilogram |
| Volume | 12.933 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428500678 |
| Proposition 65 | Cancer and Reproductive Harm |