Handwheel, AVR 500 A
148B4815
Type designation: AVR 500 A ANG, Packing format: Single pack, Quantity per packing format: 1
148B4815
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | HANDWHEEL |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | AVR 500 DIN ANG Shut-off valve Handwheel |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Handwheel |
| Product Type | AVR 500 A |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | AVR 500 A ANG |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 905 Kilogram |
| Net weight | 904.969 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1350 Liter |
| EAN/UPC | 5702424501372 |