Handwheel, AVR 350 A
148B4801
Type designation: AVR 350 A ANG, Packing format: Single pack, Quantity per packing format: 1
148B4801
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | AVR 350 A ANG Shut-off valve Handwheel |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Handwheel |
| Product Type | AVR 350 A |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | AVR 350 A ANG |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 379 Kilogram |
| Net weight | 358 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 720 Liter |
| EAN/UPC | 5702424492960 |