
Spare part, SNV, Seal cap & Gasket
148B4576
Product Type: Spare part, Used for product: SNV, Type designation: Seal cap & Gasket
148B4576
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare kit for SNV seal cap & gasket |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Gauge valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Seal kit |
| Product Type | Spare part |
| Quantity per packing format | 70 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Seal cap & Gasket |
| Used for product | SNV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.08 Kilogram |
| Net weight | 0.075 Kilogram |
| Volume | 0.064 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428492164 |
| Proposition 65 | Cancer and Reproductive Harm |