
Spare part, STC 125-150, Cap and gasket
148B4450
Product Type: Spare part, Used for product: STC 125-150, Type designation: Cap and gasket
148B4450
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare Part Cap+Gasket STC 125-150 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | STC spare parts |
| Product line | Industrial Refrigeration |
| Product name | Cap/Gasket |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Cap and gasket |
| Used for product | STC 125-150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.784 Kilogram |
| Net weight | 0.784 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.959 Liter |
| EAN/UPC | 5702428243940 |