
Spare part, STC 80-100, Cap incl. gasket
148B4449
Product Type: Spare part, Used for product: STC 80-100, Type designation: Cap incl. gasket
148B4449
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare Part Cap+Gasket STC 80-10 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | STC spare parts |
| Product line | Industrial Refrigeration |
| Product name | Cap/Gasket |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Cap incl. gasket |
| Used for product | STC 80-100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.341 Kilogram |
| Net weight | 0.341 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.995 Liter |
| EAN/UPC | 5702428243933 |