
Spare part, Gaskets
148B4305
Product type: Spare part, Type designation: Gaskets
148B4305
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair kit SVA-DH-A 300 |
| Packing format | Single pack |
| Product group | SVA-DL/SVA-DH spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Cone |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gaskets |
| Used for product | SVA-DH-A 300 |
| Used for product comments | Cone |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.754 Kilogram |
| Net weight | 0.347 Kilogram |
| Volume | 13.71 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162736449 |
| Proposition 65 | Cancer and Reproductive Harm |