
Spare part, Gaskets
148B4304
Product type: Spare part, Type designation: Gaskets
148B4304
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair kit SVA-DH-E 250 |
| Packing format | Multi pack |
| Product group | SVA-DL/SVA-DH spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Cone |
| Product Type | Spare part |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gaskets |
| Used for product | SVA-DH-E 250 |
| Used for product comments | Cone |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.56 Kilogram |
| Net weight | 0.28 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.987 Liter |
| EAN/UPC | 5715162736432 |