SNV
148B4186
Used for product: SNV, Packing format: Industrial pack, Quantity per packing format: 60
148B4186
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Identical product | 148B4183 |
| Material Description | I-PACK(60) Cutting Ring CD10 SNV |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Gauge valve accessories |
| Product line | Industrial Refrigeration |
| Product name | Cutting ring |
| Product Type | Accessory |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Cutting ring and union nut |
| Used for product | SNV |
| Used for product comments | L 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.021 Kilogram |
| Net weight | 0.015 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.02 Liter |
| EAN/UPC | 5702428285247 |