
SNV
148B4182
Used for product: SNV, Packing format: Multi pack, Quantity per packing format: 100
148B4182
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SNV cutting Ring CD6 |
| Packing format | Multi pack |
| Product group | Gauge valve accessories |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Cutting ring |
| Product Type | Accessory |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Cutting ring and union nut |
| Used for product | SNV |
| Used for product comments | L 6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.011 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.062 Liter |
| EAN/UPC | 5702428285261 |