Spare part, SVA 15-20, Packing gland
148B4137
Product Type: Spare part, Used for product: SVA 15-20, Type designation: Packing gland
148B4137
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART PACKING GLAND SVA-HL 15-20 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | SVL Flexline spare parts |
| Product line | Industrial Refrigeration |
| Product name | Spare part |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Packing gland |
| Used for product | SVA 15-20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.106 Kilogram |
| Net weight | 0.048 Kilogram |
| Volume | 1.215 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428233736 |
| Proposition 65 | Cancer and Reproductive Harm |