Spare part, SCV 250-300; STV 250-300, Packing gland
148B4105
Product Type: Spare part, Used for product: SCV 250-300; STV 250-300, Type designation: Packing gland
148B4105
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART PACK.GLAND"C" SCV/STV 250-300 |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Packing gland |
| Product Type | Spare part |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Packing gland |
| Used for product | SCV 250-300STV 250-300 |
| Used for product comments | "C" |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.956 Kilogram |
| Net weight | 0.955 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.934 Liter |
| EAN/UPC | 5702428285544 |