
Spare part, SCH 150-200; SCV 150-200, Dismounting kit
148B4085
Product Type: Spare part, Used for product: SCH 150-200; SCV 150-200, Type designation: Dismounting kit
148B4085
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART KIT FOR BONNET-CAP SCV150-200 |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Cap/Gasket |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Dismounting kit |
| Used for product | SCH 150-200SCV 150-200 |
| Used for product comments | Bonnet and cap |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.019 Kilogram |
| Net weight | 0.019 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.081 Liter |
| EAN/UPC | 5702428233859 |