
Spare part, SNV-ST, Adapter kit
148B3860
Product Type: Spare part, Used for product: SNV-ST, Type designation: Adapter kit
148B3860
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Adapter for SNV - ST - 1/4" FPT – 1/2" G |
| Packing format | Multi pack |
| Product group | Gauge valve accessories |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Adapter |
| Product Type | Spare part |
| Quantity per packing format | 70 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Adapter kit |
| Used for product | SNV-ST |
| Used for product comments | G 1/4-18 NPT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.094 Kilogram |
| Net weight | 0.088 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.072 Liter |
| EAN/UPC | 5702428253420 |