Spare part, SNV, Gasket kit
148B3271
Product Type: Spare part, Used for product: SNV, Type designation: Gasket kit
148B3271
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Gasket kit for SNV Nipple G3/8-G1/2 |
| Packing format | Multi pack |
| Product group | Gauge valve spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Gasket |
| Product Type | Spare part |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gasket kit |
| Used for product | SNV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.2 Gram |
| Net weight | 23.2 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.07 Liter |
| EAN/UPC | 5715162517024 |