
Spare part, SNV-SS, Gasket and cap
148B3269
Product Type: Spare part, Used for product: SNV-SS, Type designation: Gasket and cap
148B3269
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare Part, cap+gasket, SNV-SS |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Gauge valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Cap/Gasket |
| Product Type | Spare part |
| Quantity per packing format | 70 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gasket and cap |
| Used for product | SNV-SS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.081 Kilogram |
| Net weight | 0.075 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.075 Liter |
| EAN/UPC | 5702428232050 |