Seal kit, Seal kit
119F3948
Seal kit, Product Type: Seal kit, Type designation: Spare part, Packing format: Industrial pack, Quantity per packing format: 5000
119F3948
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | RD Nylon Washer I/5000 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Refrig. distributor spareparts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Seal kit |
| Product Type | Seal kit |
| Quantity per packing format | 5000 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Spare part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.7 Gram |
| Net weight | 0.7 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428426657 |