Flange
084H5053
Connection standard: EN 10220, Used for product: IPS 8
084H5053
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection standard | EN 10220 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Groove |
| Material Description | IPS 8 SparePart Blind flange set S-P |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Parts included | Male flangeUser manualBoltsGasket |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R717 |
| Used for product | IPS 8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.242 Kilogram |
| Net weight | 1.224 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.854 Liter |
| EAN/UPC | 5702428654371 |