AKS 41
084H4150
Used for product: AKS 41, Packing format: Multi pack, Quantity per packing format: 16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
084H4150
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | AKS 41 top part without bargraph |
| Packing format | Multi pack |
| Parts included | Without bargraph |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Accessory |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Top part |
| Used for product | AKS 41 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.434 Kilogram |
| Net weight | 0.433 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.694 Liter |
| EAN/UPC | 5702428195577 |