
Liquid gas mixer, LG 12 - 16
069G4001
Used for product: CPCE 12
069G4001
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Flow direction indicator | Engraved 1-way arrow |
| Inlet Hot gas [in] | 1/2 in |
| Inlet Hot gas [mm] | 12.70 mm |
| Inlet Hot gas connection type | Solder, ODF |
| Inlet Liquid [in] | 5/8 in |
| Inlet Liquid [mm] | 15.88 mm |
| Inlet Liquid connection type | Solder, ODM |
| Material Description | LG 12-16 Liquid Gas Mixer |
| Outlet connection type | Solder, ODF |
Characteristic | Value |
|---|---|
| Outlet size [in] | 5/8 in |
| Outlet size [mm] | 15.88 mm |
| Packing format | Multi pack |
| Product description | Liquid-gas mixer |
| Product group | KV valves accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Liquid gas mixer |
| Product Type | LG 12 - 16 |
| Quantity per packing format | 80 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234ze(E)R1270R134aR22R290R32R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR454AR454BR454CR455AR507AR513AR515BR516AR600R600a |
| SCIP dossier no. | 53333d8f-4b13-4268-94e6-99a332859da0 |
| Used for product | CPCE 12 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.114 Kilogram |
| Net weight | 0.099 Kilogram |
| Volume | 0.186 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422030010 |
| Proposition 65 | Cancer and Reproductive Harm |