
Adjustable bulb strap, Max. diameter 28 mm tube
068U3525
Type designation: Adjustable bulb strap, Used for product comments: Max. diameter 28 mm tube, Used for product comments: Max. diameter 28 mm tube, Packing format: Industrial pack, Quantity per packing format: 45
068U3525
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Accessory 0.4 mm Bulb strap I/45 |
| Packing format | Industrial pack |
| Product group | TXV accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Adjustable bulb strap |
| Product Type | Accessory |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Adjustable bulb strap |
| Used for product | T 2TE 2TR 6TU |
| Used for product comments | Max. diameter 28 mm tube |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.019 Kilogram |
| Net weight | 0.018 Kilogram |
| Volume | 0.048 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162489246 |
| Proposition 65 | Cancer and Reproductive Harm |