
Adjustable bulb strap, Max. diameter 50 mm tube
068U3508
Type designation: Adjustable bulb strap, Used for product comments: Max. diameter 50 mm tube, Used for product comments: Max. diameter 50 mm tube, Packing format: Multi pack, Quantity per packing format: 45
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Recommended replacement: 068U3528
068U3508
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Accessory bag with long Bulb strap M/45 |
| Packing format | Multi pack |
| Product group | TXV accessories |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Adjustable bulb strap |
| Product Type | Accessory |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Adjustable bulb strap |
| Used for product | T 2TCTE 2TU |
| Used for product comments | Max. diameter 50 mm tube |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.031 Kilogram |
| Net weight | 0.028 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.046 Liter |
| EAN/UPC | 5702428147910 |