
Spare part, TUA; TUAE, Filter
068U0016
Product Type: Spare part, Used for product: TUA; TUAE, Type designation: Filter, Filter
068U0016
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Packing TUA filter (blue) I/24 |
| Packing format | Industrial pack |
| Product group | TXV spare parts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter |
| Product Type | Spare part |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Filter |
| Used for product | TUATUAE |
| Used for product comments | Only Orifice 5 - 9 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Gram |
| Net weight | 0.193 Gram |
| Volume | 0.003 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428518406 |
| Proposition 65 | Cancer and Reproductive Harm |