
ORF, TEA 20-1 PEEK; TEA 20-2 PEEK
068G2060
Packing format: Multi pack
068G2060
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | TEA 20-1/2 PEEK Orifice insert |
| Packing format | Multi pack |
| Product group | TXV accessories |
| Product line | Industrial Refrigeration |
| Product name | Orifice |
Characteristic | Value |
|---|---|
| Product Type | ORF |
| Quantity per packing format | 4 pc |
| Rated capacity R717 [kW] | 7.0 kW |
| Rated capacity R717 [TR] | 2.0 TR |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R134aR22/R407CR404A/R507AR407CR410AR717 |
| SCIP dossier product name | TEA/TEAT/TEVA |
| Used for product | TEA 20-1 PEEKTEA 20-2 PEEK |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.109 Kilogram |
| Net weight | 0.086 Kilogram |
| Volume | 0.3 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428918466 |
| Proposition 65 | Cancer and Reproductive Harm |