
SEALKIT TEAT 85 Repl. 068G0064
068G0054
Used for product: TEAT 85
Recommended replacement: 068G0064
068G0054
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SEALKIT TEAT 85 Repl. 068G0064 |
| Packing format | Multi pack |
| Product group | TXV spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Seal kit |
| Product Type | Seal kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Used for product | TEAT 85 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.029 Kilogram |
| Net weight | 0.029 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.078 Liter |
| EAN/UPC | 5702422113829 |