
Spare part, TE 55, Seal kit
068G0050
Product Type: Spare part, Used for product: TE 55, Type designation: Seal kit, Seal kit
068G0050
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Seal Kit TE 55 |
| Packing format | Multi pack |
| Parts included | 1 x O-ring2 x gasket |
Characteristic | Value |
|---|---|
| Product group | Generic spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Seal kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Seal kit |
| Used for product | TE 55 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.004 Kilogram |
| Net weight | 0.004 Kilogram |
| Volume | 0.025 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422111221 |
| Proposition 65 | Cancer and Reproductive Harm |