
TEVA
068G0026
Used for product: TEVA, Packing format: Multi pack, Quantity per packing format: 16
068G0026
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Guide - WELD BUSH (TEVA) |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Weld bush |
Characteristic | Value |
|---|---|
| Product Type | Accessory |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | No |
| SCIP dossier product name | TEA/TEAT/TEVA |
| Type designation | Weld bush |
| Used for product | TEVA |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.444 Kilogram |
| Net weight | 0.432 Kilogram |
| Volume | 0.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422024385 |
| Proposition 65 | Cancer and Reproductive Harm |