
Spare part, AKV & AKVH 10 - 4/5/6, Orifice 10 - 4/5/6
068F5284
Product Type: Spare part, Used for product: AKV & AKVH 10 - 4/5/6, Type designation: Orifice 10 - 4/5/6, Repair kit
068F5284
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Orifice Kit AKV(H) 10-4,5,6 multi 10/180 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Orifice 10 - 4/5/6 |
| Used for product | AKV & AKVH 10 - 4/5/6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22 Gram |
| Net weight | 10 Gram |
| Volume | 0.07 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428452366 |
| Proposition 65 | Cancer and Reproductive Harm |