
Spare part, AKV(A) 20, Orifice kit 20-4, -5
068F5271
Product Type: Spare part, Used for product: AKV(A) 20, Type designation: Orifice kit 20-4, -5, Repair kit
068F5271
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Orifice Kit AKV & AKVA 20-4-5 mul.6/60 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Orifice kit 20-4, -5 |
| Used for product | AKV(A) 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.146 Kilogram |
| Net weight | 0.124 Kilogram |
| Volume | 0.229 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428059046 |
| Proposition 65 | Cancer and Reproductive Harm |