Spare part
068F5198
Product type: Spare part, Repair kit
068F5198
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Armature kit AKV 10PS |
| Packing format | Multi pack |
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 8 pc |
| Type designation | Armature kit AKV 10PS |
| Used for product | AKV 10PS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 126 Gram |
| Net weight | 96.6 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.206 Liter |
| EAN/UPC | 5715162848883 |