
Spare part, AKV 10P0/1/2/3/4/5/6/7/8 kit 3, Armature tube kit AKV 10P0-P8
068F5153
Product Type: Spare part, Used for product: AKV 10P0/1/2/3/4/5/6/7/8 kit 3, Type designation: Armature tube kit AKV 10P0-P8, Repair kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
068F5153
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Kit3 Armature kit AKV 10P0-P8 Mu8/32 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 8 pc |
| Type designation | Armature tube kit AKV 10P0-P8 |
| Used for product | AKV 10P0/1/2/3/4/5/6/7/8 kit 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.166 Kilogram |
| Net weight | 0.006 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.206 Liter |
| EAN/UPC | 5702428674096 |