
Generic accessories, Accessory bag, Seal kit
068B0675
068B0675
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Accessory bag |
| Packing format | Multi pack |
| Parts included | 1 x O-ring1 x gasket |
Characteristic | Value |
|---|---|
| Product group | Generic accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Accessory bag |
| Product Type | Accessory bag |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Seal kit |
| Used for product | PHTQTE 5TQ 5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.002 Kilogram |
| Net weight | 0.002 Kilogram |
| Volume | 0.025 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422111108 |
| Proposition 65 | Cancer and Reproductive Harm |