
Generic accessories, Accessory bag, Screws & washers
068B0514
Further information: Rustproof
068B0514
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | Rustproof |
| Material Description | Screw + Washer |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Generic accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Accessory bag |
| Product Type | Accessory bag |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Screws & washers |
| Used for product | TE 55TQ 55 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.09 Liter |
| EAN/UPC | 5702422042631 |