
Generic accessories, Accessory bag, Screws & washers
068B0018
068B0018
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Accessory bag |
| Packing format | Multi pack |
| Parts included | 4 x SS screws4 x SS washers |
Characteristic | Value |
|---|---|
| Product group | Generic accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Accessory bag |
| Product Type | Accessory bag |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Screws & washers |
| Used for product | TE5/12/20TQ5/12/20 |
| Used for product comments | For angleway bodies |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.055 Kilogram |
| Net weight | 0.054 Kilogram |
| Volume | 0.016 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422004974 |
| Proposition 65 | Cancer and Reproductive Harm |