Repair kit, Kit
067L7001
TXV spare parts, Repair kit, Used for product: TR 6
067L7001
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Universal kit TR6 - R22 |
| Packing format | Industrial pack |
| Product description | Thermostatic Expans. Valve |
| Product group | TXV spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Kit |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R22 |
| Type designation | Universal kit |
| Used for product | TR 6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.571 Kilogram |
| Net weight | 0.801 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428840620 |
| Proposition 65 | Cancer and Reproductive Harm |