
Drain pump, PJV
061H2004
Drain pump, Product Type: PJV
061H2004
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PJV Drain Pump 1008S I/10 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Pumps |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Drain pump |
| Product Type | PJV |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | PJV-1008S |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.625 Kilogram |
| Net weight | 0.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.981 Liter |
| EAN/UPC | 5702428275903 |