
Stepper valve driver, LNE
061G9055
Stepper valve driver, Product Type: LNE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
061G9055
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | LNE Stepper Valve Driver ZN20-020 |
| Packing format | Multi pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Electronic controllers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Stepper valve driver |
| Product Type | LNE |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Type designation | LNE-ZN20-020 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.346 Kilogram |
| Net weight | 0.329 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.333 Liter |
| EAN/UPC | 5702428276344 |