
Capillary tube
060-017166
Type designation: Capillary tube, Used for product: RT; WVS; WVFX; KP; WVO; MP, Packing format: Multi pack, Quantity per packing format: 50
060-017166
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [in] | 39.0 in |
| Capillary tube length [mm] | 1000 mm |
| Capillary tube material | Copper |
| Connection notes | 50 mm tube "tail" |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Capillary Tube |
| Packing format | Multi pack |
| Pressure inlet conn. size [in] | 1/4 in |
| Pressure inlet conn. type | Flare |
Characteristic | Value |
|---|---|
| Pressure inlet Internal/Extern | Female |
| Product group | Generic accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Capillary tube |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0d2d51d9-73bd-415b-baa3-e932a09f7536 |
| Type designation | Capillary tube |
| Used for product | KPMPRTWVFXWVOWVS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.101 Kilogram |
| Net weight | 0.096 Kilogram |
| Volume | 0.218 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428365246 |
| Proposition 65 | Cancer and Reproductive Harm |