
CBA S-20
047B3204
Product description: Auxiliary Contact, Type designation: CBA S-20, Function: 2 make, Used for product: CBT S-; CTI 45MB; CTI 25M-MB, Packing format: Multi pack, Quantity per packing format: 36
047B3204
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACUKCAUL Recognized |
| Auxiliary contacts | 2 NO (33-34, 43-44) |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | 2 make |
| Material Description | CBA S-20 Aux. contact 2NO,CTI 25-45M/.. |
| Mounting | SIDE,MAX.1 PR CIRCUIT BREAKER |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product description | Auxiliary Contact |
| Product group | Contactor/motorstarter access |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Auxiliary contact block |
| Product Type | Accessory |
| Quantity per packing format | 36 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | CBA S-20 |
| UL evaluated | Yes |
| Used for product | CBT S-CTI 25M-MBCTI 45MB |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.048 Kilogram |
| Net weight | 0.046 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.125 Liter |
| EAN/UPC | 5702423145461 |