
CBA-20
047B3201
Product description: Auxiliary Contact, Type designation: CBA-20, Function: 2 make, Used for product: CTI 45MB; CTI 25M-MB, Packing format: Multi pack, Quantity per packing format: 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
047B3201
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACUKCAUL Recognized |
| Auxiliary contacts | 2 NO (13-14, 23-24) |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | 2 make |
| Material Description | CBA-20 Aux. contact 2NO, CTI 25-45M/ |
| Mounting | FRONT,MAX.1 PR CIRCUIT BREAKER |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product description | Auxiliary Contact |
| Product group | Contactor/motorstarter access |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Auxiliary contact block |
| Product Type | Accessory |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | CBA-20 |
| UL evaluated | Yes |
| Used for product | CTI 25M-MBCTI 45MB |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.018 Kilogram |
| Net weight | 0.016 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.089 Liter |
| EAN/UPC | 5702423145430 |