
Spare part, AKV(A) 20, Piston kit 20-0.6
042H2039
Product Type: Spare part, Used for product: AKV(A) 20, Type designation: Piston kit 20-0.6, Repair kit
042H2039
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Piston kit AKV and AKVA 20-0.6 Multi 18 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 18 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Piston kit 20-0.6 |
| Used for product | AKV(A) 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.226 Kilogram |
| Net weight | 0.214 Kilogram |
| Volume | 0.559 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422138433 |
| Proposition 65 | Cancer and Reproductive Harm |