
Spare part, EVR 25; EVR 32, Pilot service kit
042H0165
Product Type: Spare part, Used for product: EVR 25; EVR 32, Type designation: Pilot service kit, Repair kit
042H0165
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART KIT PILOT EVR 25/32 |
| Max. Working Pressure [bar] | 32.0 bar |
| Max. Working Pressure [psig] | 460 psig |
| MaxOPD[bar] 10W AC | 21 bar |
Characteristic | Value |
|---|---|
| MaxOPD[bar] 20W DC | 14 bar |
| Packing format | Multi pack |
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Pilot service kit |
| Used for product | EVR 25EVR 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.116 Kilogram |
| Net weight | 0.108 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.134 Liter |
| EAN/UPC | 5702422107972 |