
Spare part, KV 28; KV 35, Counter screw
034L0210
Product Type: Spare part, Used for product: KV 28; KV 35, Type designation: Counter screw, Locking screw
034L0210
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare Part Locking Screw |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | KV valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Locking screw |
| Product Type | Spare part |
| Quantity per packing format | 48 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Counter screw |
| Used for product | KV 28KV 35 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.66 Kilogram |
| Net weight | 0.627 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.142 Liter |
| EAN/UPC | 5702428040006 |