Spare part, ETS 8M, Manual coil
034G8370
Product type: Spare part, Used for product: ETS 8M, Type designation: Manual coil
034G8370
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ETS 8M Coil for Elec. exp. valve Manual |
| Packing format | Multi pack |
| Product group | Electric valve accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Manual coil |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| Type designation | Manual coil |
| Used for product | ETS 8M |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.168 Kilogram |
| Net weight | 0.152 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.261 Liter |
| EAN/UPC | 5715162931479 |